• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Axial spherical plain bearings AX Series

Axial spherical plain bearings  AX Series

Product Details:

Manufacturer part number: GE30 AX

Brand: ELGES

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30 AX

Part Number
GE30 AX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 30 Operating Temperature Range(°C) -40::75 Outer diameter(mm) 75
Width(mm) 26 Maintenance Version requiring maintenance Seal None open bearing
Weight(g) 650.0 EAN 4012802534580

This page is Axial spherical plain bearings AX Series, part number GE30 AX.
You can find the detail information about specifications and dimensions on part number GE30 AX.

Tech Support