Manufacturer part number: GE110 LO
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE110 LO
I.D. D(mm) | 110 | Outer diameter(mm) | 160 | Width(mm) | 110 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | None open bearing | Weight(g) | 5500.0 |
EAN | 4012802534078 |
This page is Radial spherical plain bearings LO Series, part number GE110 LO.
You can find the detail information about specifications and dimensions on part number GE110 LO.