• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Radial spherical plain bearings SW Series

Radial spherical plain bearings  SW Series

Product Details:

Manufacturer part number: GE25 SW

Brand: ELGES

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25 SW

Part Number
GE25 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 25 Operating Temperature Range(°C) -50::150 Outer diameter(mm) 47
Width(mm) 15 Maintenance Maintenance-free version Seal None. open bearing
Weight(g) 130.0 EAN 4012802532494

This page is Radial spherical plain bearings SW Series, part number GE25 SW.
You can find the detail information about specifications and dimensions on part number GE25 SW.

Tech Support