Manufacturer part number: GAL10 DO
Brand: ELGES
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 10 mm
Connection screw direction: Left Screw
Outer diameter: 29 mm
Width: 9 mm
Seal: None open bearing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GAL10 DO
Part Number
|
---|
GAL10 DO |
Part Number | Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Seal | Thread type | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | Left Screw | 29 | 9 | None open bearing | Male thread | 51.0 | 4012802523720 |
Loading...
Maintenance | Version requiring maintenance |
---|
This page is Rod ends DO Series, part number GAL10 DO.
You can find the detail information about specifications and dimensions on part number GAL10 DO.
Part Number |
---|
GIHRK20 DO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Seal | Thread type | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 20 | - | 56 | 78 | None. open bearing | Threaded clamping device | 430.0 | 4012802523850 |