Thrust washer P10 Series

Thrust washer  P10 Series

Product Details:

Manufacturer part number: PAW32 P10

Brand: PERMAGLIDE

Price: 3.75

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAW32 P10

Part Number
PAW32 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.75 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 32 Outer diameter(mm) 54
Width(mm) 1.5 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -200 to +280 °C
Weight(g) 16.0 EAN 4028977661433

This page is Thrust washer P10 Series, part number PAW32 P10.
You can find the detail information about specifications and dimensions on part number PAW32 P10.

Tech Support