Pillow Type KF Series

Pillow Type  KF Series

Product Details:

Manufacturer part number: SYJ50 KF

Brand: SKF

Price: 77.84

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ50 KF

Part Number
SYJ50 KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.84 €

1 17 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 50 Unit Body Material Cast Iron Rolling Element Material Steel
Fixing Adapter sleeve Temperature range -20 to +120 °C GTIN/EAN 7316570078411
Weight(g) 2602

This page is Pillow Type KF Series, part number SYJ50 KF.
You can find the detail information about specifications and dimensions on part number SYJ50 KF.

Tech Support