Pillow Type TF Series (SYJ20 TF)

Pillow Type  TF Series SYJ20 TF

Product Details:

Manufacturer part number: SYJ20 TF

Brand: SKF

Price: 32.97

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Unit Body Material: Cast Iron

Temperature range: -20 to +120 °C

GTIN/EAN: 7316570219579

Weight: 572 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYJ20 TF

Part Number
SYJ20 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

32.97 €

1 17 Days 20Cast Iron-20 to +120 °C7316570219579572

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins

This page is Pillow Type TF Series, part number SYJ20 TF.
You can find the detail information about specifications and dimensions on part number SYJ20 TF.

Variation of this product

Part Number
SYK20 TF
SYK30 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

32.43 €

1 17 Days 20[Others] Composite-20 to +80 °C7316570402759252.99998

46.27 €

1 17 Days 30[Others] Composite-20 to +80 °C7316570528237488

Tech Support