• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Plummer block housing units WF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY40 WF
SY60 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
GTIN/EAN Weight
(g)

62.36 €

1 17 Days 4073165704513131920

134.45 €

1 17 Days 6073165705170644855

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C

Tech Support