Bearings with Housings WHITE Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FBL205 WHITE
FBL208 WHITE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D. d
(mm)
Weight
(g)

12.10 €

1 4 Days -350.0

15.37 €

1 4 Days 40282.0

Loading...

  1. 1

Basic information

Form Oval Material Plastic Number of holes 3
Design For continuous shaft

Tech Support