Deep groove ball bearings / single row / NKE BEARINGS (1310)

Deep groove ball bearings / single row / NKE BEARINGS 1310

Product Details:

Manufacturer part number: 1310

Brand: NKE BEARINGS

Price: 59.33

Delivery time: 4 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 110 φ

Width B: 27 mm

Number of Bearing Ring Rows: -

Bore: Cylindrical bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1310

Part Number
1310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Bore Clearance Current insulation EAN Outer ring Seal Temperature range Weight
(g)
Angular adjustment Operating direction Product range

59.33 €

1 4 Days 5011027-Cylindrical boreNormal radial clearance-9008745737459-None. open bearing-30 to +150 °C1290.0---

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage

This page is Deep groove ball bearings / single row / NKE BEARINGS, part number 1310.
You can find the detail information about specifications and dimensions on part number 1310.

Variation of this product

Part Number
1208
1211
1221
16034
2308
51126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Bore Clearance Current insulation EAN Outer ring Seal Temperature range Weight
(g)
Angular adjustment Operating direction Product range

24.53 €

1 4 Days 408018-Cylindrical boreNormal radial clearance-9008745737404-None. open bearing-30 to +150 °C420.0---

35.13 €

1 4 Days 5510021-Cylindrical boreNormal radial clearance-9008745729409-None. open bearing-30 to +150 °C690.0---

189.27 €

1 4 Days 10519036-Cylindrical boreNormal radial clearance-9008745729690-None. open bearing-30 to +150 °C4500.0---

239.57 €

1 4 Days 17026028Single RowCylindrical boreNormal radial clearanceNo current insulation9008745104145Without flange/grooveNone. open bearing-20 to +150 °C5200.0---

48.23 €

1 4 Days 409033-Cylindrical boreNormal radial clearance-9008745119637-None. open bearing-30 to +150 °C930.0---

112.61 €

1 4 Days 13017030--------30 to +150 °C2370.0Non-angle adjustableSingle direction bearingAxial deep groove ball bearing. without washer(s)

Tech Support