Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16002-2ZC3 |
61804-2ZC3 |
61815 -2ZC3 |
61816-2ZC3 |
61904 -2ZC3 |
61911-2ZC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
5.80 € | 1 | 4 Days | 15 | 32 | 8 | 9008745102943 | 30 | ||
10.90 € | 1 | 4 Days | 20 | 32 | 7 | 9008745160707 | 20 | ||
58.51 € | 1 | 4 Days | 75 | 95 | 10 | 9008745161865 | 150.0 | ||
64.77 € | 1 | 4 Days | 80 | 100 | 10 | 9008745161940 | 155.0 | ||
10.83 € | 1 | 4 Days | 20 | 37 | 9 | 9008745164859 | 36.0 | ||
46.97 € | 1 | 4 Days | 55 | 80 | 13 | 9008745165757 | 210 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 °C |