Self-aligning ball bearings / double row / K.M / NKE BEARINGS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1224 K.M

Part Number
1224 K.M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

599.50 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 120
Outer Diameter D(φ) 215 Width B(mm) 42 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Normal radial clearance
EAN 9008745101564 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 7100.0

This page is Self-aligning ball bearings / double row / K.M / NKE BEARINGS, part number 1224 K.M.
You can find the detail information about specifications and dimensions on part number 1224 K.M.

Tech Support