Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1222 K.MC3 |
1224 K.MC3 |
1316 K.MC3 |
1318 K.MC3 |
1319 K.MC3 |
1322 K.MC3 |
2217 K.MC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
311.49 € | 1 | 4 Days | 110 | 200 | 38 | 9008745101526 | 5300.0 | ||
592.30 € | 1 | 4 Days | 120 | 215 | 42 | 9008745737442 | 7100.0 | ||
269.20 € | 1 | 4 Days | 80 | 170 | 39 | 9008745102554 | 4200 | ||
327.05 € | 1 | 4 Days | 90 | 190 | 43 | 9008745102660 | 6100 | ||
386.18 € | 1 | 4 Days | 95 | 200 | 45 | 9008745102707 | 7200.0 | ||
765.50 € | 1 | 4 Days | 110 | 240 | 50 | 9008745102806 | 11900.0 | ||
229.22 € | 1 | 4 Days | 85 | 150 | 36 | 9008745111006 | 2600 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |