Self-aligning ball bearings / double row / K.TV / NKE BEARINGS (1209 K.TV)

Self-aligning ball bearings / double row / K.TV / NKE BEARINGS 1209 K.TV

Product Details:

Manufacturer part number: 1209 K.TV

Brand: NKE BEARINGS

Price: 23.88

Delivery time: 4 Days


Technical Data:

I.D. D: 45 φ

Outer Diameter D: 85 φ

Width B: 19 mm

EAN: 9008745703171

Weight: 460 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1209 K.TV

Part Number
1209 K.TV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

23.88 €

1 4 Days 4585199008745703171460

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / K.TV / NKE BEARINGS, part number 1209 K.TV.
You can find the detail information about specifications and dimensions on part number 1209 K.TV.

Variation of this product

Part Number
1212 K.TV
1306 K.TV
1309 K.TV
1311 K.TV
2207 K.TV
2212 K.TV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

39.17 €

1 4 Days 60110229008745727092900.0

24.79 €

1 4 Days 3072199008745729843410.0

44.38 €

1 4 Days 45100259008745727306990.0

64.28 €

1 4 Days 551202990087454268891600.0

24.60 €

1 4 Days 3572239008745737541400

53.55 €

1 4 Days 601102890087457376641100.0

Tech Support