Self-aligning ball bearings / double row / K.TVC3 / NKE BEARINGS (1213 K.TVC3)

Self-aligning ball bearings / double row / K.TVC3 / NKE BEARINGS 1213 K.TVC3

Product Details:

Manufacturer part number: 1213 K.TVC3

Brand: NKE BEARINGS

Price: 50.77

Delivery time: 4 Days


Technical Data:

I.D. D: 65 φ

Outer Diameter D: 120 φ

Width B: 23 mm

EAN: 9008745729508

Weight: 1200.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1213 K.TVC3

Part Number
1213 K.TVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

50.77 €

1 4 Days 651202390087457295081200.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / K.TVC3 / NKE BEARINGS, part number 1213 K.TVC3.
You can find the detail information about specifications and dimensions on part number 1213 K.TVC3.

Variation of this product

Part Number
1211 K.TVC3
1212 K.TVC3
1214 K.TVC3
1215 K.TVC3
1218 K.TVC3
1313 K.TVC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

34.05 €

1 4 Days 55100219008745721113690.0

39.17 €

1 4 Days 60110229008745727108900.0

56.04 €

1 4 Days 701252490087457271461300.0

63.70 €

1 4 Days 751302590087457271771400.0

110.25 €

1 4 Days 901603090087457272692600

99.22 €

1 4 Days 651403390087457374732500.0

Tech Support