Deep groove ball bearings / single row / M / NKE BEARINGS (1219 M)

Deep groove ball bearings / single row / M / NKE BEARINGS 1219 M

Product Details:

Manufacturer part number: 1219 M

Brand: NKE BEARINGS

Price: 263.52

Delivery time: 4 Days


Technical Data:

I.D. D: 95 φ

Outer Diameter D: 170 φ

Width B: 32 mm

Number of Bearing Ring Rows: -

Bore: Cylindrical bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1219 M

Part Number
1219 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Bore EAN Temperature range Weight
(g)
Arrangement Contact angle

263.52 €

1 4 Days 9517032-Cylindrical bore9008745727276-30 to +150 °C3500.0--

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Brass cage Clearance Normal radial clearance Seal None. open bearing

This page is Deep groove ball bearings / single row / M / NKE BEARINGS, part number 1219 M.
You can find the detail information about specifications and dimensions on part number 1219 M.

Variation of this product

Part Number
1319 M
1320 M
2308 M
2318 M
3220 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Bore EAN Temperature range Weight
(g)
Arrangement Contact angle

390.86 €

1 4 Days 9520045-Cylindrical bore9008745102714-30 to +150 °C7200.0--

485.90 €

1 4 Days 10021547-Cylindrical bore9008745102769-30 to +150 °C8800--

125.89 €

1 4 Days 409033-Cylindrical bore9008745737923-30 to +150 °C1000--

549.07 €

1 4 Days 9019064-Cylindrical bore9008745122330-30 to +150 °C8800--

419.58 €

1 4 Days 10018060.3Double Row-9008745138447-20 to +150 °C5980.0Standard version35 degree

Tech Support