Self-aligning ball bearings / double row / TVC3 / NKE BEARINGS (2208 TVC3)

Self-aligning ball bearings / double row / TVC3 / NKE BEARINGS 2208 TVC3

Product Details:

Manufacturer part number: 2208 TVC3

Brand: NKE BEARINGS

Price: 28.06

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 23 mm

EAN: 9008745110313

Weight: 510.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2208 TVC3

Part Number
2208 TVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

28.06 €

1 4 Days 4080239008745110313510.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / TVC3 / NKE BEARINGS, part number 2208 TVC3.
You can find the detail information about specifications and dimensions on part number 2208 TVC3.

Variation of this product

Part Number
1306 TVC3
1313 TVC3
2206 TVC3
2218 TVC3
2307 TVC3
2308 TVC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

24.79 €

1 4 Days 3072199008745729850410.0

99.22 €

1 4 Days 651403390087457299592500.0

20.50 €

1 4 Days 3062209008745110078260.0

175.80 €

1 4 Days 901604090087457377703300.0

40.75 €

1 4 Days 3580319008745737886740.0

48.23 €

1 4 Days 40903390087457379301000

Tech Support