Manufacturer part number: 6213 -2Z
Brand: NKE BEARINGS
Price: 26.10 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 65 φ
Outer Diameter D: 120 φ
Width B: 23 mm
EAN: 9008745175862
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6213 -2Z
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | -20 to +150 °C |
This page is Deep groove ball bearings / single row / 2Z /φ20~130 / NKE BEARINGS, part number 6213 -2Z.
You can find the detail information about specifications and dimensions on part number 6213 -2Z.
Part Number |
---|
16006 -2Z |
61804 -2Z |
61908 -2Z |
6226 -2Z |
6313 -2Z |
6320 -2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
7.25 € | 1 | 4 Days | Grade 0 | 30 | 55 | 9 | 9008745103230 | 90.0 | ||
9.25 € | 1 | 4 Days | Grade 0 | 20 | 32 | 7 | 9008745160691 | 20 | ||
22.48 € | 1 | 4 Days | Grade 0 | 40 | 62 | 12 | 9008745165412 | 110.0 | ||
294.50 € | 1 | 4 Days | - | 130 | 230 | 40 | - | 6220.0 | ||
60.70 € | 1 | 4 Days | Grade 0 | 65 | 140 | 33 | 9008745190575 | 2140.0 | ||
256.13 € | 1 | 4 Days | Grade 0 | 100 | 215 | 47 | 9008745192975 | 7510.0 |