Self-aligning ball bearings / double row / 2208 / 2RS / plastic cage / 2RSTV / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2208 -2RSTV

Part Number
2208 -2RSTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.63 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 40
Outer Diameter D(φ) 80 Width B(mm) 23 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
EAN 9008745110238 Seal Contact seals on both sides Temperature range -30 to +100 °C
Weight(g) 505.0

This page is Self-aligning ball bearings / double row / 2208 / 2RS / plastic cage / 2RSTV / NKE BEARINGS, part number 2208 -2RSTV.
You can find the detail information about specifications and dimensions on part number 2208 -2RSTV.

Tech Support