Deep groove ball bearings / single row / outer ring with retaining rings / 2RS / 2RSNR / ZEN (6204-2RSNR)

Deep groove ball bearings / single row / outer ring with retaining rings / 2RS / 2RSNR / ZEN 6204-2RSNR

Product Details:

Manufacturer part number: 6204-2RSNR

Brand: ZEN

Price: 3.09

Delivery time: 4 Days


Technical Data:

I.D. D: 20 φ

Outer Diameter D: 47 φ

Width B: 14 mm

Weight: 102.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204-2RSNR

Part Number
6204-2RSNR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

3.09 €

1 4 Days 204714102.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Ring groove with circlip on outer ring
Seal Contact seals on both sides Temperature range -20 to +120 °C

This page is Deep groove ball bearings / single row / outer ring with retaining rings / 2RS / 2RSNR / ZEN, part number 6204-2RSNR.
You can find the detail information about specifications and dimensions on part number 6204-2RSNR.

Variation of this product

Part Number
6008-2RSNR
6201-2RSNR
6203 -2RSNR
6212 -2RSNR
6305 -2RSNR
6308-2RSNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

4.98 €

1 4 Days 406815189.0

2.03 €

1 4 Days 12321037.0

2.47 €

1 4 Days 17401267.0

34.76 €

1 4 Days 6011022820.0

7.87 €

1 4 Days 256217235.0

12.96 €

1 4 Days 409023646.0

Tech Support