Manufacturer part number: 3204 B2Z
Brand: ZEN
Price: 7.17 €
Delivery time: 4 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 20.6 mm
Weight: 154.0 g
Contact angle: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3204 B2Z
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | Cover on both sides | Temperature range | -20 to +120 °C | Arrangement | Standard version |
This page is Deep groove ball bearings / double row / B2Z / ZEN, part number 3204 B2Z.
You can find the detail information about specifications and dimensions on part number 3204 B2Z.
Part Number |
---|
30/8 B2Z |
3201 B2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) | Contact angle |
---|---|---|---|---|---|---|---|---|---|
14.17 € | 1 | 4 Days | 8 | 22 | 11 | 19.0 | 25 degrees | ||
3.83 € | 1 | 4 Days | 12 | 32 | 15.9 | 35.0 | - |