Self-aligning ball bearings / single row, double row / C3 / ZEN (6315 C3)

Self-aligning ball bearings / single row, double row / C3 / ZEN 6315 C3

Product Details:

Manufacturer part number: 6315 C3

Brand: ZEN

Price: 30.97

Delivery time: 4 Days


Technical Data:

I.D. D: 75 φ

Outer Diameter D: 160 φ

Width B: 37 mm

Number of Bearing Ring Rows: Single Row

Current insulation: No current insulation


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6315 C3

Part Number
6315 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation Outer ring Temperature range Weight
(g)

30.97 €

1 4 Days 7516037Single RowNo current insulationWithout flange/groove-20 to +150 °C2978.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Seal None. open bearing

This page is Self-aligning ball bearings / single row, double row / C3 / ZEN, part number 6315 C3.
You can find the detail information about specifications and dimensions on part number 6315 C3.

Variation of this product

Part Number
1209 C3
6322 C3
6412 C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation Outer ring Temperature range Weight
(g)

7.88 €

1 4 Days 458519----30 to +150 °C481.0

105.47 €

1 4 Days 11024050Single RowNo current insulationWithout flange/groove-20 to +150 °C9500.0

47.82 €

1 4 Days 6015035Single RowNo current insulationWithout flange/groove-20 to +150 °C2699.0

Tech Support