Self-aligning ball bearings / double row / TNC3 / ZEN (1214 TNC3)

Self-aligning ball bearings / double row / TNC3 / ZEN 1214 TNC3

Product Details:

Manufacturer part number: 1214 TNC3

Brand: ZEN

Price: 24.87

Delivery time: 4 Days


Technical Data:

I.D. D: 70 φ

Outer Diameter D: 125 φ

Width B: 24 mm

Weight: 1236.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1214 TNC3

Part Number
1214 TNC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

24.87 €

1 4 Days 70125241236.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -30 to +120 °C

This page is Self-aligning ball bearings / double row / TNC3 / ZEN, part number 1214 TNC3.
You can find the detail information about specifications and dimensions on part number 1214 TNC3.

Variation of this product

Part Number
1317 TNC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

96.75 €

1 4 Days 85180414929.0

Tech Support