Bearings with Housings M Series

Bearings with Housings  M Series

Product Details:

Manufacturer part number: TU508 M

Brand: SKF

Price: 38.07

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TU508 M

Part Number
TU508 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.07 €

1 17 Days

Loading...

  1. 1

Basic information

Width L(mm) 49 EAN 7316570719611 Material Cast iron
Outer diameter(mm) 145 Weight(g) 1749.0

This page is Bearings with Housings M Series, part number TU508 M.
You can find the detail information about specifications and dimensions on part number TU508 M.

Tech Support