Manufacturer part number: IR25X30X20
Brand: NKE BEARINGS
Price: 4.27 €
Delivery time: 4 Days
Internal diameter: 25 mm
Outer diameter: 30 mm
Width: 20 mm
Weight: 30.0 g
EAN: 9008745730993
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IR25X30X20
Lubrication hole | Without lubrication groove | Raceway | Finely finished with flattened end faces | Surface | No twist-free grinding |
---|
This page is Inner rings / Without lubrication groove / Internal diameter 9~90mm, part number IR25X30X20.
You can find the detail information about specifications and dimensions on part number IR25X30X20.
Part Number |
---|
IR15X20X23 |
IR20X25X17 |
IR25X30X32 |
IR28X32X17 |
IR28X32X20 |
IR30X37X18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|
4.68 € | 1 | 4 Days | 15 | 20 | 23 | 20.0 | 9008745730788 | ||
3.85 € | 1 | 4 Days | 20 | 25 | 17 | 20.0 | 9008745730900 | ||
6.88 € | 1 | 4 Days | 25 | 30 | 32 | 50.0 | 9008745731006 | ||
4.47 € | 1 | 4 Days | 28 | 32 | 17 | 20.0 | 9008745731044 | ||
4.47 € | 1 | 4 Days | 28 | 32 | 20 | 20.0 | 9008745731051 | ||
6.89 € | 1 | 4 Days | 30 | 37 | 18 | 50.0 | 9008745731105 |