Deep groove ball bearings (6005)

Deep groove ball bearings 6005

Product Details:

Manufacturer part number: 6005

Brand: ZEN

Price: 2.16

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 25 φ

Outer Diameter D: 47 φ

Width B: 12 mm

Rolling Element Material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005

Part Number
6005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

2.16 €

1 4 Days Steel254712Steel79.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without flange/groove Seal None. open bearing Temperature range -40 to +150 °C

This page is Deep groove ball bearings, part number 6005.
You can find the detail information about specifications and dimensions on part number 6005.

Variation of this product

Part Number
16015
16024
16044
6008
61918
61924
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

8.77 €

1 4 Days Steel7511513Steel463.0

34.12 €

1 4 Days Steel12018019Steel1620.0

398.54 €

1 4 Days Steel22034037Steel11301.0

4.60 €

1 4 Days Steel406815Steel190.0

21.06 €

1 4 Days Steel9012518Steel574.0

41.12 €

1 4 Days Steel12016522Steel1204.0

Tech Support