Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Outer ring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 4 Days | Steel | Grade 0 | 15 | 32 | 8 | Steel | Without flange/groove | 25.0 | ||
1.97 € | 1 | 4 Days | Steel | Grade 0 | 14.287 | 34.925 | 11.112 | Steel | Without flange/groove | 46.0 | ||
0.73 € | 1 | 4 Days | Steel | Grade 0 | 10 | 26 | 8 | Steel | Without flange/groove | 18.0 | ||
4.73 € | 1 | 4 Days | Steel | Grade 0 | 50 | 80 | 16 | Steel | Without flange/groove | 261.0 | ||
1.08 € | 1 | 4 Days | Steel | Grade 0 | 15 | 24 | 5 | Steel | Without flange/groove | 7.0 | ||
1.17 € | 1 | 4 Days | Steel | Grade 0 | 20 | 32 | 7 | Steel | Without flange/groove | 18.0 | ||
18.90 € | 1 | 4 Days | Steel | Grade 0 | 35 | 47 | 7 | Steel | Without flange/groove | 25.0 | ||
20.30 € | 1 | 4 Days | Steel | Grade 0 | 95 | 120 | 13 | Steel | Without flange/groove | 295.0 | ||
37.67 € | 1 | 4 Days | Steel | Grade 0 | 120 | 150 | 16 | Steel | Without flange/groove | 550.0 | ||
1.43 € | 1 | 4 Days | Steel | Grade 0 | 25 | 42 | 9 | Steel | Without flange/groove | 47.0 | ||
6.97 € | 1 | 4 Days | Steel | Grade 0 | 60 | 85 | 13 | Steel | Without flange/groove | 192.0 | ||
110.77 € | 1 | 4 Days | Steel | Grade 0 | 90 | 125 | 18 | Steel | Without flange/groove | 586.0 | ||
0.98 € | 1 | 4 Days | Steel | - | 15 | 35 | 11 | Steel | Without flange/groove | 45.0 | ||
3.02 € | 1 | 4 Days | Steel | Grade 0 | 30 | 62 | 16 | Steel | Without flange/groove | 194.0 | ||
9.05 € | 1 | 4 Days | Steel | Grade 0 | 55 | 100 | 21 | Steel | Without flange/groove | 616.0 | ||
10.28 € | 1 | 4 Days | Steel | Grade 0 | 60 | 110 | 22 | Steel | Without flange/groove | 795.0 | ||
31.29 € | 1 | 4 Days | Steel | Grade 0 | 90 | 160 | 30 | Steel | Without flange/groove | 2150.0 | ||
2.77 € | 1 | 4 Days | Steel | Grade 0 | 4 | 13 | 5 | Steel | Without flange/groove | 4.0 | ||
0.65 € | 1 | 4 Days | Steel | Grade 0 | 5 | 16 | 5 | Steel | Without flange/groove | 6.0 | ||
2.08 € | 1 | 4 Days | Steel | Grade 0 | 15 | 42 | 13 | Steel | Without flange/groove | 83.0 | ||
2.48 € | 1 | 4 Days | Steel | Grade 0 | 17 | 47 | 14 | Steel | Without flange/groove | 113.0 | ||
4.90 € | 1 | 4 Days | Steel | - | 30 | 72 | 19 | Steel | Without flange/groove | 345.0 | ||
0.70 € | 1 | 4 Days | Steel | Grade 0 | 4 | 11 | 4 | Steel | Without flange/groove | 2.0 | ||
0.62 € | 1 | 4 Days | Steel | Grade 0 | 8 | 19 | 6 | Steel | Without flange/groove | 8.0 | ||
3.98 € | 1 | 4 Days | Steel | Grade 0 | 15 | 21 | 4 | Steel | Flange on outer ring | 4.0 | ||
1.16 € | 1 | 4 Days | Steel | Grade 0 | 3 | 7 | 3 | Steel | Flange on outer ring | 1.0 | ||
1.50 € | 1 | 4 Days | Steel | Grade 0 | 3.2 | 9.5 | 4 | Steel | Flange on outer ring | 2.0 | ||
1.23 € | 1 | 4 Days | Steel | Grade 0 | 6 | 12 | 4 | Steel | Flange on outer ring | 2.0 | ||
0.62 € | 1 | 4 Days | Steel | Grade 0 | 5 | 10 | 4 | Steel | Without flange/groove | 2.0 | ||
0.65 € | 1 | 4 Days | Steel | Grade 0 | 5 | 11 | 4 | Steel | Without flange/groove | 1.0 | ||
0.70 € | 1 | 4 Days | Steel | Grade 0 | 8 | 14 | 4 | Steel | Without flange/groove | 3.0 | ||
13.27 € | 1 | 4 Days | Stainless Steel | Grade 0 | 35 | 72 | 17 | Stainless Steel | Without flange/groove | 284.0 | ||
- | 1 | Quote | Stainless Steel | Grade 0 | 5 | 19 | 6 | Stainless Steel | Flange on outer ring | 10.0 | ||
1.23 € | 1 | 4 Days | Stainless Steel | Grade 0 | 4 | 7 | 2.5 | Stainless Steel | Without flange/groove | 1.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Seal | Cover on both sides |
Temperature range | -20 to +120 °C |