Deep groove ball bearings / single row / C3 / φ40~120 / ZEN (Part Numbers)

Deep groove ball bearings / single row / C3 / φ40~120 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 40~120
・Accuracy (JIS) : Grade 0
・Seal: None. Open bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16014 C3
61924 C3
6408 C3
6414 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

10.38 €

1 4 Days 7011013462.0

39.92 €

1 4 Days 120165221193.0

18.48 €

1 4 Days 40110271207.0

56.93 €

1 4 Days 70170424699.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

Tech Support