Manufacturer part number: 6232 MC3
Brand: ZEN
Price: 230.75 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6232 MC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 160 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 290 | Width B(mm) | 48 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +150 °C | Weight(g) | 13990.0 |
This page is Deep groove ball bearings / single row / MC3 / ZEN, part number 6232 MC3.
You can find the detail information about specifications and dimensions on part number 6232 MC3.