Radial insert ball bearings (UC213-40)

Radial insert ball bearings UC213-40

Product Details:

Manufacturer part number: UC213-40

Brand: ZEN

Price: 36.72

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 63.5 φ

Outer Diameter D: 120 φ

Width B: 65.1 mm

Rolling Element Material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UC213-40

Part Number
UC213-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
Fixing

36.72 €

1 4 Days Steel63.512065.1Steel1770.0Threaded pins

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Bore Cylindrical bore Outer ring Spherical
Seal Contact seals on both sides Temperature range -20 to +120 °C Inner ring Widened inner ring on both sides

This page is Radial insert ball bearings, part number UC213-40.
You can find the detail information about specifications and dimensions on part number UC213-40.

Variation of this product

Part Number
SUC202
SUC203
SUC207
SUC210
UEL310
UK206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
Fixing

39.45 €

1 4 Days Stainless Steel154031Stainless Steel190.0Threaded pins

52.08 €

1 4 Days Stainless Steel174731Stainless Steel115.0Threaded pins

32.10 €

1 4 Days Stainless Steel357242.9Stainless Steel440.0Threaded pins

99.03 €

1 4 Days Stainless Steel509031.6Stainless Steel740.0Threaded pins

35.41 €

1 4 Days Steel5011066.6Steel1905.0Eccentric locking collar

5.90 €

1 4 Days Steel306226Steel240.0Adapter sleeve

Tech Support