Self-aligning ball bearings / double row / 11210 / plastic cage / 11210 TN / ZEN / TN / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11210 TN

Part Number
11210 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.97 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 90 Width B(mm) 58 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +120 °C Weight(g) 878.0

This page is Self-aligning ball bearings / double row / 11210 / plastic cage / 11210 TN / ZEN / TN / ZEN, part number 11210 TN.
You can find the detail information about specifications and dimensions on part number 11210 TN.

Tech Support