Electric Actuator, Miniature Slide Table Type, LEPS Series

Electric Actuator, Miniature Slide Table Type, LEPS Series
· Compact and lightweight.
· Ability to simple mount from various directions.
· Adjustable position, speed and positioning.
· Compatible encoders: LECP6, LECP1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEPS6J-25-R36P1
LEPS6J-50-R36P1
LEPS6K-25-R36P1
LEPS6K-50-R36P1
LEPS10K-25-R36P1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size

1,049.43 €

1 4 Days 2586

1,075.66 €

1 4 Days 5086

1,049.43 €

1 4 Days 2546

1,075.66 €

1 4 Days 5046

1,064.76 €

1 4 Days 25510

Loading...

  1. 1

Basic information

Motor type Basic Motor mounting position Top Actuator/cable type Robotic flexible cable
Controller/driver type LECP6/LECA6, PNP, step data input type I/O cable length / communication plug(m) 1.5 Controller/driver mounting method Screw

Tech Support