Manufacturer part number: HRSH250-AF-40
Brand: SMC
Price: 41,317.79 €
Delivery time: 33 Days
Cooling capacity: 25 kW
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HRSH250-AF-40
Piping thread type | G, with Rc-G conversion fitting |
---|
This page is Thermo-chiller, Large Type, Air-cooled, 400 V, HRSH Series, part number HRSH250-AF-40.
You can find the detail information about specifications and dimensions on part number HRSH250-AF-40.
Part Number |
---|
HRSH100-AF-40 |
HRSH150-AF-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cooling capacity |
---|---|---|---|---|---|
27,646.69 € | 1 | 39 Days | 10.5 kW | ||
32,341.13 € | 1 | 39 Days | 15.7 kW |