ISO Air Cylinder, Single Acting, Single Rod, C85-S / T Series (C85N8-10S)

ISO Air Cylinder, Single Acting, Single Rod, C85-S / T Series C85N8-10S

Product Details:

Manufacturer part number: C85N8-10S

Brand: SMC

Price: 32.61

Delivery time: 4 Days


Technical Data:

Cylinder Operation Method: [Double Acting] With Return Spring

Cylinder I.D: D: 8 Ø

Stroke: L: 10 mm

Type of Auto Switch Mounting: None

Lock unit magnet: None


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C85N8-10S

Part Number
C85N8-10S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Auto Switch Mounting Lock unit magnet

32.61 €

1 4 Days [Double Acting] With Return Spring810NoneNone

Loading...

  1. 1

Basic information

Type of Mount Support Basic integrated clevis

This page is ISO Air Cylinder, Single Acting, Single Rod, C85-S / T Series, part number C85N8-10S.
You can find the detail information about specifications and dimensions on part number C85N8-10S.

Variation of this product

Part Number
C85N10-25T
C85N10-40S
C85N10-40T
C85N8-10T
C85N8-25S
C85N8-25T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Type of Auto Switch Mounting Lock unit magnet

32.85 €

1 4 Days Single Acting (Extruded)1025NoneNone

33.45 €

1 4 Days [Double Acting] With Return Spring1040NoneNone

33.45 €

1 7 Days Single Acting (Extruded)1040NoneNone

32.61 €

1 7 Days Single Acting (Extruded)810NoneNone

32.85 €

1 4 Days [Double Acting] With Return Spring825NoneNone

32.85 €

1 4 Days Single Acting (Extruded)825NoneNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360