• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Compact Cylinder With Linear Guide MXZ Series

Compact Cylinder With Linear Guide MXZ Series
[Features]
·Compact overall length: 49.5 mm, width: 30 mm
・ By mounting a linear guide on the cylinder, design labor-hours and assembly labor-hours can be reduced
・ It supports stopping/positioning and clamping of lightweight workpieces such as electronic circuit boards
・ Port position can be selected
・ Auto switch can be mounted on 3 sides

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MXZ12-5
MXZ12-5L
MXZ12-10
MXZ12-10L
MXZ12-15
MXZ12-15L
MXZ12-15L-M9BS
MXZ12-20
MXZ12-20-M9B
MXZ12-20L
MXZ12-25
MXZ12-25L
MXZ12-30
MXZ12-30-M9B
MXZ12-30-M9N
MXZ12-30L
MXZ12L-5
MXZ12L-5L
MXZ12L-10
MXZ12L-15
MXZ12L-15-M9BW
MXZ12L-20
MXZ12L-20L
MXZ12L-30
MXZ12R-5
MXZ12R-5L
MXZ12R-5L-M9BVS
MXZ12R-5L-M9PV
MXZ12R-10
MXZ12R-10L
MXZ12R-15
MXZ12R-20
MXZ12R-20L
MXZ12R-25
MXZ12R-25L
MXZ12R-30
MXZ12R-30L
MXZ16-5
MXZ16-5L
MXZ16-10
MXZ16-10-M9BV
MXZ16-10L
MXZ16-15
MXZ16-15L
MXZ16-20
MXZ16-20L
MXZ16-25
MXZ16-25L
MXZ16-25L-M9B
MXZ16-30
MXZ16-30L
MXZ16L-10
MXZ16L-10L
MXZ16L-15L
MXZ16L-20
MXZ16L-20L
MXZ16L-30
MXZ16L-30L
MXZ16R-5
MXZ16R-5L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(℃)
Operating Pressure
(MPa)
Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Customized specification (port positions) Mounting bolt Connector type Operation port position

201.05 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

201.40 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

206.60 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1210StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

206.98 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1210StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

212.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

212.60 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

243.61 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7With mounting boltsM9B0.51--NoneFront

217.79 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

279.82 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7Without mounting boltM9B0.52--NoneFront

218.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

223.39 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1225StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

224.13 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1225StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

228.94 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

290.97 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7Without mounting boltM9B0.52--NoneFront

292.74 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7Without mounting boltM9N0.52--NoneFront

229.68 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

201.05 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

201.40 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

206.60 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1210StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

212.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

279.82 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7Without mounting boltM9BW0.52--NoneLeft side

217.79 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

218.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

228.94 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

201.05 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

201.40 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

237.06 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7With mounting boltsM9BV0.51--NoneRight side

272.73 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided125StandardStandard5~600.1~0.7With mounting boltsM9PV0.52--NoneRight side

206.60 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1210StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

206.98 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1210StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

212.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1215StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

217.79 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

218.19 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1220StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

223.39 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1225StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

224.13 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1225StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

228.94 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

229.68 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1230StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

218.73 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided165StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

219.08 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided165StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

225.23 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1610StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

296.55 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1610StandardStandard5~600.1~0.7Without mounting boltM9BV0.52--NoneFront

225.61 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1610StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

231.76 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1615StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

232.15 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1615StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

238.24 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1620StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

238.65 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1620StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

244.79 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1625StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

245.53 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1625StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

307.55 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1625StandardStandard5~600.1~0.7With mounting boltsM9B0.52--NoneFront

251.27 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1630StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneFront

252.02 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1630StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneFront

225.23 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1610StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

225.61 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1610StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

232.15 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1615StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

238.24 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1620StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

238.65 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1620StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

251.27 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1630StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneLeft side

252.02 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided1630StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneLeft side

218.73 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided165StandardStandard5~600.1~0.7Without mounting boltWithout auto switch (built-in magnet)----NoneRight side

219.08 €

1 26 Days [Double Acting] Double ActingSingle RodsGuided165StandardStandard5~600.1~0.7With mounting boltsWithout auto switch (built-in magnet)----NoneRight side

Loading...

Tech Support