Air Saving Speed Controller with Pressure Reduction Function, AS-R Series

Air Saving Speed Controller with Pressure Reduction Function, AS-R Series
· With pressure reduction function.
· Port size: 1/8, 1/4, 3/8 and 1/2.
· Applicable tubing O.D.: ø6, ø8, ø10, ø12, ø1/4, ø5/16, ø3/8 and ø1/2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AS22R-G02-06
AS22R-G02-10
AS32R-G02-06
AS32R-G02-08
AS32R-G02-10
AS32R-G03-06
AS32R-G03-08
AS32R-G03-10
AS42R-G03-10
AS42R-G03-12
AS42R-G04-10
AS42R-G04-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Dia. Applicable Tube O.D. mm
(mm)
Body Size

24.48 €

1 26 Days 1/461/4 standard

24.48 €

1 26 Days 1/4101/4 standard

29.40 €

1 26 Days 1/463/8 standard

29.40 €

1 26 Days 1/483/8 standard

29.40 €

1 26 Days 1/4103/8 standard

29.40 €

1 26 Days 3/863/8 standard

29.40 €

1 26 Days 3/883/8 standard

29.40 €

1 26 Days 3/8103/8 standard

41.03 €

1 26 Days 3/8101/2 standard

41.03 €

1 26 Days 3/8121/2 standard

41.03 €

1 26 Days 1/2101/2 standard

41.03 €

1 26 Days 1/2121/2 standard

Loading...

  1. 1

Basic information

Type Speed Controller Main Body Shape Elbow Control Direction Meter-In
Joint Type Male thread + One-Touch Couplings Main Body Material PBT Usage Environment/Application Standard
Thread Material Stainless Steel (EN 1.4305 Equiv.) Knob Type Resin Operating Pressure Range(MPa) 0.3::0.7
Types of Screw G Specifications With decompression function

Tech Support