• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

3-Port Air Operated Valve VTA301 Series

3-Port Air Operated Valve VTA301 Series
[Features]
· Universal porting type
・ This product can be used at a pressure of 0 MPa or more

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DXT060-32-4A
VOA301
VTA301-01
VTA301-01-B
VTA301-01-B-F
VTA301-01-F
VTA301-01-N
VTA301-02
VTA301-02-B
VTA301-02-B-F
VTA301-02-F
VTA301-02-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Operating Temperature Range
(℃)
Bracket Detailed type Valve type Number of ports Types of Related components Specifications

1.61 €

1 Quote [Related Components] Related components----------Function plate-

45.48 €

1 4 Days -Air--Others--No bracket-For manifold---

41.81 €

1 4 Days -Air--[Rc (R)] Rc1/8-No bracket-Universal Porting Style---

44.21 €

1 26 Days Air Operating TypeAirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8-10~50YesVTA301-3-Single unit

44.21 €

1 39 Days Air Operating TypeAirStandard / Dust Resistant3-Port UniversalG1/8-10~50YesVTA301-3-Single unit

41.81 €

1 4 Days -Air--G1/8-No bracket-Universal Porting Style---

41.81 €

1 26 Days Air Operating TypeAirStandard / Dust Resistant3-Port UniversalNPT1/8-10~50NoneVTA301-3-Single unit

41.81 €

1 7 Days -Air--[Rc (R)] Rc1/4-No bracket-Universal Porting Style---

44.21 €

1 26 Days Air Operating TypeAirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/4-10~50YesVTA301-3-Single unit

44.21 €

1 26 Days Air Operating TypeAirStandard / Dust Resistant3-Port UniversalG1/4-10~50YesVTA301-3-Single unit

41.81 €

1 39 Days Air Operating TypeAirStandard / Dust Resistant3-Port UniversalG1/4-10~50NoneVTA301-3-Single unit

41.81 €

1 26 Days Air Operating TypeAirStandard / Dust Resistant3-Port UniversalNPT1/4-10~50NoneVTA301-3-Single unit

Loading...

  1. 1

Tech Support