3-Port High Purity Chemical Valve, Air Operated, Threaded Type, LVA Series

3-Port High Purity Chemical Valve, Air Operated, Threaded Type, LVA Series
· High purity chemical valve, 3 port
· Operating pressure: 0 ~ 0.5 MPa
· Fluid temperature: 0 to 100°C
· Port sizes: 1/4
· Threads: Rc, NPT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA200-02-C

Part Number
LVA200-02-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type

351.61 €

1 4 Days [Rc (R)] Rc

Loading...

  1. 1

Basic information

Applicable Fluid Chemical Switching Type Normally Closed Nominal Pipe Thread Size 1/4
Orifice Diameter(mm) 4 Operating Temperature Range(℃) 0::60 Operating Pressure Differential Range(MPa) 0::0.5
Body material PFA Pilot port thread type M5 Diaphragm PTFE

This page is 3-Port High Purity Chemical Valve, Air Operated, Threaded Type, LVA Series, part number LVA200-02-C.
You can find the detail information about specifications and dimensions on part number LVA200-02-C.

Variation of this product

Part Number
LVA200-02N-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Type

351.61 €

1 4 Days NPT

Tech Support