Energy Saving Type, Pilot Operated, 2-Port Solenoid Valve, VXED Series

Energy Saving Type, Pilot Operated, 2-Port Solenoid Valve, VXED Series
· Energy saving, Power consumption is reduced down to 1/3 of the original.
· Pilot Operated.
· Coil heating reduction.
· Environmentally friendly.
· Interchangeability.
· Replaceable coil.
· Single unit.
· For various fluids: water, air and oil.
· Applicable voltages: 24 and 12 V DC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VXED2130-02F-5DO1
VXED2130-03F-5DO1
VXED2130-04F-5DO1
VXED2140-03F-5DO1
VXED2140-04F-5DO1
VXED2150-06F-5DO1
VXED2260-10F-5DO1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pipe Thread Size Orifice Diameter
(mm)
Valve type

57.16 €

1 4 Days 1/41021

57.11 €

1 26 Days 3/81021

62.48 €

1 26 Days 1/21021

79.81 €

1 26 Days 3/81521

79.73 €

1 33 Days 1/21521

95.81 €

1 4 Days 3/42021

117.74 €

1 4 Days 12522

Loading...

  1. 1

Basic information

Switching Type Normally Closed Connection Type G Application Single Item
Voltage b: 24 V DC Sealing materials NBR Body material Brass
Bracket None Lead wire electrical entry DIN connector without connector)

Tech Support