2-Port Solenoid Valve for Dust Collector, VXF2 Series (VXF21AAG)

2-Port Solenoid Valve for Dust Collector, VXF2 Series VXF21AAG

Product Details:

Manufacturer part number: VXF21AAG

Brand: SMC

Price: 68.19

Delivery time: 4 Days


Technical Data:

Connection Type: [Rc (R)] Rc

Nominal Pipe Thread Size: 3/4


(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VXF21AAG

Part Number
VXF21AAG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Type Nominal Pipe Thread Size

68.19 €

1 4 Days [Rc (R)] Rc3/4

Loading...

  1. 1

Basic information

Voltage 24 V DC Option Without silencer Body material POM
Lead wire electrical entry DIN terminal with surge voltage suppressor Piping Direct piping type

This page is 2-Port Solenoid Valve for Dust Collector, VXF2 Series, part number VXF21AAG.
You can find the detail information about specifications and dimensions on part number VXF21AAG.

Variation of this product

Part Number
VXF21AAGA
VXF22AAG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Type Nominal Pipe Thread Size

71.19 €

1 4 Days G3/4

70.60 €

1 4 Days [Rc (R)] Rc1

Tech Support