3-Port Solenoid Valve, Body Ported, Manifold, VQZ100 / 200 / 300 Series

3-Port Solenoid Valve, Body Ported, Manifold, VQZ100 / 200 / 300 Series
· Manifold base for VQZ100/200/300 body ported valves.
· Maximum 20 stations available as standard.
· Optional DIN rail mount.

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV3QZ32-04C-00F-Q

Part Number
VV3QZ32-04C-00F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.68 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 4 Thread standard G Option None
CE compliant CE Marked Series VQZ300

This page is 3-Port Solenoid Valve, Body Ported, Manifold, VQZ100 / 200 / 300 Series, part number VV3QZ32-04C-00F-Q.
You can find the detail information about specifications and dimensions on part number VV3QZ32-04C-00F-Q.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360