3-Port Solenoid Valve, Internal Pilot Manifold, Body Ported, SYJ500 Series (SS3YJ5-20-03-Q)

3-Port Solenoid Valve, Internal Pilot Manifold, Body Ported, SYJ500 Series SS3YJ5-20-03-Q

Product Details:

Manufacturer part number: SS3YJ5-20-03-Q

Brand: SMC

Price: 19.10

Delivery time: 39 Days


Technical Data:

Number of Stations: 3

Thread standard: Rc


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS3YJ5-20-03-Q

Part Number
SS3YJ5-20-03-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations Thread standard

19.10 €

1 39 Days 3Rc

Loading...

  1. 1

Basic information

CE compliant CE Marked

This page is 3-Port Solenoid Valve, Internal Pilot Manifold, Body Ported, SYJ500 Series, part number SS3YJ5-20-03-Q.
You can find the detail information about specifications and dimensions on part number SS3YJ5-20-03-Q.

Variation of this product

Part Number
SS3YJ5-20-02-00F-Q
SS3YJ5-20-04-00F-Q
SS3YJ5-20-06-00F-Q
SS3YJ5-20-08-00F-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Stations Thread standard

14.40 €

1 39 Days 2G

23.95 €

1 4 Days 4G

33.52 €

1 39 Days 6G

43.05 €

1 39 Days 8G

Tech Support