3-Port Solenoid Valve, Internal Pilot Manifold, Body Ported, SYJ700 Series (Part Numbers)

3-Port Solenoid Valve, Internal Pilot Manifold, Body Ported, SYJ700 Series
· Single base type/B mount
· Common SUP/Common EXH
· 2 to 20 stations

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS3YJ7-21-02-00F-Q
SS3YJ7-21-03-00F-Q
SS3YJ7-21-04-00F-Q
SS3YJ7-21-05-00F-Q
SS3YJ7-21-06-00F-Q
SS3YJ7-21-08-00F-Q
SS3YJ7-21-12-00F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Stations

19.26 €

1 4 Days 2

25.90 €

1 39 Days 3

32.56 €

1 22 Days 4

39.24 €

1 39 Days 5

45.82 €

1 22 Days 6

59.13 €

1 4 Days 8

85.68 €

1 39 Days 12

Loading...

  1. 1

Basic information

Thread standard G CE compliant CE Marked

Tech Support