Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Stations | Port pipe connection port diameter | Specifications | Thread standard | Valve mounting direction | |
---|---|---|---|---|---|---|---|---|---|
23.77 € | 1 | 4 Days | 4 | None | Standard | - | Solenoid on the side opposite to A,B ports | ||
52.15 € | 1 | 39 Days | 3 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
59.08 € | 1 | 39 Days | 6 | M5X0.8 | - | - | Solenoid on the side opposite to A,B ports | ||
39.19 € | 1 | 39 Days | 2 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
26.87 € | 1 | 39 Days | 2 | M5X0.8 | - | - | Solenoid on the side opposite to A,B ports | ||
26.87 € | 1 | 39 Days | 2 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
54.50 € | 1 | 4 Days | 3 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
36.10 € | 1 | 39 Days | 3 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
69.79 € | 1 | 39 Days | 4 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
45.26 € | 1 | 39 Days | 4 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
85.10 € | 1 | 39 Days | 5 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
100.45 € | 1 | 39 Days | 6 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
63.68 € | 1 | 4 Days | 6 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
131.10 € | 1 | 39 Days | 8 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
82.10 € | 1 | 39 Days | 8 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
91.23 € | 1 | 39 Days | 9 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
161.74 € | 1 | 39 Days | 10 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
100.45 € | 1 | 4 Days | 10 | M5X0.8 | - | G | Solenoid on the side opposite to A,B ports | ||
192.40 € | 1 | 39 Days | 12 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
223.06 € | 1 | 39 Days | 14 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
315.03 € | 1 | 39 Days | 20 | ø4 one-touch fitting | - | G | Solenoid on the side opposite to A,B ports | ||
39.19 € | 1 | 39 Days | 2 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
26.87 € | 1 | 22 Days | 2 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
54.50 € | 1 | 7 Days | 3 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
36.10 € | 1 | 22 Days | 3 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
69.79 € | 1 | 39 Days | 4 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
45.26 € | 1 | 22 Days | 4 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
85.10 € | 1 | 39 Days | 5 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
54.50 € | 1 | 39 Days | 5 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
100.45 € | 1 | 39 Days | 6 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
63.68 € | 1 | 39 Days | 6 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
115.74 € | 1 | 39 Days | 7 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
72.89 € | 1 | 39 Days | 7 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
131.10 € | 1 | 22 Days | 8 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
82.10 € | 1 | 39 Days | 8 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
146.45 € | 1 | 39 Days | 9 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
91.23 € | 1 | 39 Days | 9 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
161.74 € | 1 | 39 Days | 10 | ø4 one-touch fitting | - | G | Single solenoid coil on the same side as A,B ports | ||
100.45 € | 1 | 39 Days | 10 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports | ||
118.82 € | 1 | 39 Days | 12 | M5X0.8 | - | G | Single solenoid coil on the same side as A,B ports |
Loading...
CE compliant | CE Marked | Exhaust port type | Common SUP / Common EXH |
---|
Configure
Basic Attributes
Number of Stations
Port pipe connection port diameter
Specifications
Thread standard
Valve mounting direction
Type
Filter by standard shipping days
Optional Attributes