5-Port Solenoid Valve, Valve, SV1000 / 2000 / 3000 / 4000 Series

5-Port Solenoid Valve, Valve, SV1000 / 2000 / 3000 / 4000 Series
· The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring.
· By connecting each block with a connector, changes to manifold stations are greatly simplified.
· Manifold sections can be added using a simple release mechanism.
· The use of 34 pin connectors allows up to 16 stations with double solenoids.
· Serial or parallel wiring available
· IP65 & IP67 protection from dust and moisture
· Service life of 50 million cycles or more

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SV1C00-5FUD
SV1100R-5FUD
SV2300R-5FUD
SV2500-5FUD
SV3400-5FUD
SV3400R-5FU
SV4200-5FUD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Pilot Air Supply Manual Switch Manual

96.44 €

1 8 Days [Single] Single[Others] 4 positions (N.C. + N.O.)InternalLockPush-turn locking slotted type

64.68 €

1 4 Days [Single] Single2-Position PressureExternalLockPush-turn locking slotted type

106.02 €

1 12 Days Double3-Position Closed CenterExternalLockPush-turn locking slotted type

100.90 €

1 4 Days Double3-Position Pressure CenterInternalLockPush-turn locking slotted type

106.63 €

1 8 Days Double3-Position Exhaust CenterInternalLockPush-turn locking slotted type

111.61 €

1 10 Days Double3-Position Exhaust CenterExternalNon-LockingNon-locking push style

92.65 €

1 4 Days Double2-Position PressureInternalLockPush-turn locking slotted type

Loading...

  1. 1

Basic information

Voltage 24 V DC Indicator light / Surge voltage suppressor With indicator light / surge voltage suppressor Back-pressure check valve None

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360