ISO Interface Solenoid Valve, Metal Seal, Size 2, VS7-8 Series (VS7-8-FG-S-3N-Q)

ISO Interface Solenoid Valve, Metal Seal, Size 2, VS7-8 Series VS7-8-FG-S-3N-Q

Product Details:

Manufacturer part number: VS7-8-FG-S-3N-Q

Brand: SMC

Price: 108.42

Delivery time: 4 Days


Technical Data:

Number of Solenoids: [Single] Single

Switching Type: 2-Position Pressure

Option: Indicator Light


(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VS7-8-FG-S-3N-Q

Part Number
VS7-8-FG-S-3N-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Solenoids Switching Type Option

108.42 €

1 4 Days [Single] Single2-Position PressureIndicator Light

Loading...

  1. 1

Basic information

Voltage 24 V DC CE compliant CE approval Connector With connector
Ordering source area Japan, Asia, Australia

This page is ISO Interface Solenoid Valve, Metal Seal, Size 2, VS7-8 Series, part number VS7-8-FG-S-3N-Q.
You can find the detail information about specifications and dimensions on part number VS7-8-FG-S-3N-Q.

Variation of this product

Part Number
VS7-8-FG-D-3NM-Q
VS7-8-FG-D-3Z-Q
VS7-8-FG-S-3-Q
VS7-8-FG-S-3NM-Q
VS7-8-FG-S-3Z-Q
VS7-8-FHG-D-3N-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Solenoids Switching Type Option

179.10 €

1 4 Days Double2-Position PressureIndicator light + direct nmanual override

157.45 €

1 4 Days Double2-Position PressureIndicator light with surge voltage suppressor

110.73 €

1 4 Days [Single] Single2-Position PressureNone

124.03 €

1 12 Days [Single] Single2-Position PressureIndicator light + direct nmanual override

110.77 €

1 12 Days [Single] Single2-Position PressureIndicator light with surge voltage suppressor

173.02 €

1 12 Days Double3-Position Closed CenterIndicator light

Tech Support