Manufacturer part number: MXQ-AT6
Brand: SMC
Price: 36.31 €
Delivery time: 4 Days
Applicable hole diameter: 6 ø
Stroke adjuster: Rubber Stopper, Retraction End
Symmetric type: Standard type
Adjustable stroke range: 5 mm (Standard)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXQ-AT6
Part Number
|
---|
MXQ-AT6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable hole diameter (ø) | Stroke adjuster | Symmetric type | Adjustable stroke range | |
---|---|---|---|---|---|---|---|---|
36.31 € | 1 | 4 Days | 6 | Rubber Stopper, Retraction End | Standard type | 5 mm (Standard) |
Loading...
This page is Accessory, Stroke Adjuster, MXQ Series, part number MXQ-AT6.
You can find the detail information about specifications and dimensions on part number MXQ-AT6.
Configure
Basic Attributes
Type
Applicable hole diameter(ø)
Stroke adjuster
Symmetric type
Adjustable stroke range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXQ-AS12L |
MXQ-AS12L-X11 |
MXQ-AS12L-X12 |
MXQ-AT6-X11 |
MXQ-AT6L |
MXQ-AT6L-X11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable hole diameter (ø) | Stroke adjuster | Symmetric type | Adjustable stroke range |
---|---|---|---|---|---|---|---|---|
39.71 € | 1 | 4 Days | 12 | Rubber Stopper, Extension End | Symmetric type | 5 mm (Standard) | ||
53.50 € | 1 | 4 Days | 12 | Rubber Stopper, Extension End | Symmetric type | 15 mm | ||
42.37 € | 1 | 39 Days | 12 | Rubber Stopper, Extension End | Symmetric type | 25 mm | ||
49.50 € | 1 | 39 Days | 6 | Rubber Stopper, Retraction End | Standard type | 15 mm | ||
36.31 € | 1 | 32 Days | 6 | Rubber Stopper, Retraction End | Symmetric type | 5 mm (Standard) | ||
73.10 € | 1 | 39 Days | 6 | Rubber Stopper, Retraction End | Symmetric type | 15 mm |