Power Clamp Cylinder, Arm, CKZT Series (Part Numbers)

Power Clamp Cylinder, Arm, CKZT Series
· Arm for CKZT clamp cylinder
· Available for bore sizes (mm): 40, 50, 63, 80
· Arm positions: right, center, or left
· Offset: 15 or 45

(i)Remark

  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CKZT40-A015CS
CKZT40-A015LS
CKZT40-A045CS
CKZT40-A045LS
CKZT40-A045RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Offset Arm position

62.23 €

1 4 Days Offset 15Centre

69.71 €

1 26 Days Offset 15Left

74.24 €

1 39 Days Offset 45Centre

80.21 €

1 26 Days Offset 45Left

80.21 €

1 26 Days Offset 45Right

Loading...

  1. 1

Basic information

Applicable hole diameter(ø) 40 Mounting hole Small

Tech Support