Sub-Plate, EVS1 Series (Part Numbers)

Sub-Plate, EVS1 Series
· Large capacity.
· Light weight.
· ISO 15407-1 Interface.
· Enclosure rate IP65.
· Sub-plate.

(i)Remark

  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VS1-01-A01F
VS1-01-A02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port pipe connection port diameter

21.74 €

1 39 Days G 1/8 side-ported

19.60 €

1 12 Days G 1/4 side-ported

Loading...

  1. 1

Basic information

Type Size 1

Tech Support