Pilot Operated 5-Port Solenoid Valve, Base Mounted, Manifold, VF3000 / 5000 Series (Part Numbers)

Pilot Operated 5-Port Solenoid Valve, Base Mounted, Manifold, VF3000 / 5000 Series
· Metric threads [Rc(PT)].
· Manifold type: B mount (single base type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5F3-40-102-02F

Part Number
VV5F3-40-102-02F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.40 €

1 39 Days

Loading...

  1. 1

Basic information

Number of Stations 10 Port pipe connection port diameter 1/4 Thread standard G
Piping model Bottom ported Exhaust port type Common EXH

This page is Pilot Operated 5-Port Solenoid Valve, Base Mounted, Manifold, VF3000 / 5000 Series, part number VV5F3-40-102-02F.
You can find the detail information about specifications and dimensions on part number VV5F3-40-102-02F.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360